??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-7/16 Inch
Part No.
076024
Description
TB-SCED-107
Weight
3.25 lbs
A
1.71 Inch
B
4.25 Inch
C
1.88 Inch
D
3.25 Inch
J
3.75 Inch
L
1.84 Inch
M
1.88 Inch
N
0.75 Inch
R
1/2-13 Inch
S
1.04 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.